Discontinued - Portable GFC Auto Reset Box with four 15A Straight-Blade Outlets and 15A Plug
PS154S
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Yellow | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Replaced by Part Number | 1597TC2A | ||
| Standard | UL 943/498 | ||
| UPC Number | 785007264845 |
Dimensions
| Product Depth US | 5.287 in | ||
| Product Height US | 3.95 in | ||
| Product Width US | 6.66 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 42190 | ||
| cULus Listed | Yes |
Technical Information
| Connection | 60Hz | ||
| Number of Poles | Double Pole | ||
| Trip Range | 5±1 mA | ||
| Voltage | 125.0 V |
Resources
Specifications
BIM Models
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BOX40 | Pass and Seymour
Strain Relief Grips
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC9STC | Wiremold
Bring power and communication services directly to the workstation.
